Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MONITOR-9

Monitor Free Cooling System, 9 kW

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Reduces energy consumption and CO² emissions in excess of 90%
  • Recoups investment in one to three years
  • Can be used as a direct cooling system or to work with existing air conditioning installation
  • Comprehensive alarms alert to issues with the system or the cabinet environment
  • Real time and online telemetry and control

Product Classification

Product Type Cooling system

General Specifications

Color Standard RAL Colors available
Cooling Capacity at Δt=10 °C (inlet to exhaust) 9 W
Cooling Capacity at Δt=7 °C (inlet to exhaust) 6.4 W
Fans, quantity 2
Flow Rate at 100% Fan Speed 3000 m3/hr
Installation Duration 5 hrs
Installation Team, quantity 2

Dimensions

Height 960 mm | 37.795 in
Width 450 mm | 17.717 in
Depth 150 mm | 5.906 in

Electrical Specifications

Operating Current at Voltage, maximum 13.5 A @-52 Vdc
Power Consumption at 50% Speed 90 W
Power Consumption at Nominal Voltage 720 W
Voltage -38 Vdc | -58 Vdc

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Operating Temperature -30 °C to +40 °C (-22 °F to +104 °F)
Air Filtration Efficiency MERV 11
Qualification Standards CE

Packaging and Weights

Weight, net 111 kg | 244.713 lb

Product Classification

Product Type Cooling system

General Specifications

Color Standard RAL Colors available
Cooling Capacity at Δt=10 °C (inlet to exhaust) 9 W
Cooling Capacity at Δt=7 °C (inlet to exhaust) 6.4 W
Fans, quantity 2
Flow Rate at 100% Fan Speed 3000 m3/hr
Installation Duration 5 hrs
Installation Team, quantity 2

Dimensions

Height 960 mm | 37.795 in
Width 450 mm | 17.717 in
Depth 150 mm | 5.906 in

Electrical Specifications

Operating Current at Voltage, maximum 13.5 A @-52 Vdc
Power Consumption at 50% Speed 90 W
Power Consumption at Nominal Voltage 720 W
Voltage -38 Vdc | -58 Vdc

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Operating Temperature -30 °C to +40 °C (-22 °F to +104 °F)
Air Filtration Efficiency MERV 11
Qualification Standards CE

Packaging and Weights

Weight, net 111 kg | 244.713 lb

Product Specification

Product Specification