2H-33A-R2

4-port multibeam antenna, 4x 1695–2400 MHz, 2x 38° HPBW, 2x RET

  • Enhances network capacity through six sectors site application with only three antenna faces
  • Maximizes frequency spectrum utilization to increase Average Revenue Per User (ARPU)
  • Reduces antenna count to minimize Cap-Ex and Op-Ex costs
  • High gain with excellent sector edge roll-off and azimuth sidelobe suppression
  • Each antenna downtilt can be independently adjusted for greater flexibility in network optimization

Electrical Specifications
Frequency Band, MHz1695–18801850–19901920–21802300–2400
Gain, dBi19.119.619.919.1
Beam Centers, Horizontal, degrees±27±27±27±27
Beamwidth, Horizontal, degrees38363430
Beamwidth, Vertical, degrees7.57.06.55.9
Beam Tilt, degrees2–122–122–122–12
USLS (First Lobe), dB20201918
Front-to-Back Ratio at 180°, dB34373730
Isolation, Cross Polarization, dB28282828
Isolation, Inter-band, dB16161616
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150
Input Power per Port, maximum, watts250250250250
Polarization±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1695–18801850–19901920–21802300–2400
Gain by all Beam Tilts, average, dBi18.719.319.618.7
Gain by all Beam Tilts Tolerance, dB±0.5±0.4±0.6±0.6
Gain by Beam Tilt, average, dBi
2 ° | 18.6
 7 ° | 18.8
 12 ° | 18.6
2 ° | 19.1
 7 ° | 19.4
 12 ° | 19.2
2 ° | 19.5
 7 ° | 19.8
 12 ° | 19.0
2 ° | 19.0
 7 ° | 18.8
 12 ° | 18.3
Beamwidth, Horizontal Tolerance, degrees±1.3±1.3±2.2±1.7
Beamwidth, Vertical Tolerance, degrees±0.4±0.3±0.5±0.2
USLS, beampeak to 20° above beampeak, dB 14151515
Front-to-Back Total Power at 180° ± 30°, dB 28292724
CPR at Boresight, dB 23241913
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2400 MHz
Antenna Type   Multibeam
Band   Single band
Performance Note Outdoor usage   |   Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
   
Mechanical Specifications  
RF Connector Quantity, total   4
RF Connector Quantity, high band   4
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   221.0 N @ 150 km/h   |   49.7 lbf @ 150 km/h
Wind Loading, lateral   185.0 N @ 150 km/h   |   41.6 lbf @ 150 km/h
Wind Loading, maximum   469.0 N @ 150 km/h
105.4 lbf @ 150 km/h
Wind Loading, maximum (temporary)   469.0 N @ 150 km/h   |   105.4 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1400.0 mm   |   55.1 in
Width   350.0 mm   |   13.8 in
Depth   208.0 mm   |   8.2 in
Net Weight, without mounting kit   17.6 kg   |   38.8 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (2)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   2 female   |   2 male
   
Packed Dimensions  
Length   1544.0 mm   |   60.8 in
Width   447.0 mm   |   17.6 in
Depth   354.0 mm   |   13.9 in
Shipping Weight   30.0 kg   |   66.1 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel
Powered By OneLink