2UPX210B-T2

4-port multibeam antenna, 4x 694–896 MHz, 2x 37° HPBW, 2x RET with manual override.

  • Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on both beams
  • Each port has an integrated bias tee, and each beam has its own smart switch that automatically selects between bias tee or AISG inputs according to a predetermined priority table
  • Single panel design supporting two separate beams perfectly optimized at horizontal pointing angles of +27 degrees and –27 degrees from boresight

Electrical Specifications
Frequency Band, MHz694–806806–896
Gain, dBi17.918.7
Beam Centers, Horizontal, degrees±27±27
Beamwidth, Horizontal, degrees3936
Beamwidth, Vertical, degrees9.68.4
Beam Tilt, degrees0–100–10
USLS (First Lobe), dB2121
Front-to-Back Ratio at 180°, dB3440
Isolation, Cross Polarization, dB2525
Isolation, Inter-band, dB1818
VSWR | Return Loss, dB1.43 | 15.01.43 | 15.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150
Input Power per Port at 50°C, maximum, watts200200
Polarization±45°±45°
Impedance 50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz694–806806–896
Gain by all Beam Tilts, average, dBi17.618.5
Gain by all Beam Tilts Tolerance, dB±0.6±0.3
Gain by Beam Tilt, average, dBi
0 ° | 17.6
 5 ° | 17.6
 10 ° | 17.6
0 ° | 18.5
 5 ° | 18.5
 10 ° | 18.4
Beamwidth, Horizontal Tolerance, degrees±1.8±1.6
Beamwidth, Vertical Tolerance, degrees±0.7±0.4
USLS, beampeak to 20° above beampeak, dB 2119
Front-to-Back Total Power at 180° ± 30°, dB 2529
CPR at Boresight, dB 2019
General Specifications  
Operating Frequency Band   694 – 896 MHz
Antenna Type   Multibeam
Band   Single band
Performance Note Outdoor usage
Total Input Power, maximum   700 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   4
RF Connector Quantity, low band   4
RF Connector Interface   7-16 DIN Female
Grounding Type   RF connector body grounded to reflector and mounting bracket
Radiator Material   Copper   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   1,102.0 N @ 150 km/h   |   247.7 lbf @ 150 km/h
Wind Loading, lateral   372.0 N @ 150 km/h   |   83.6 lbf @ 150 km/h
Wind Loading, maximum   1497.0 N @ 150 km/h
336.5 lbf @ 150 km/h
Wind Loading, maximum (temporary)   1,497.0 N @ 150 km/h   |   336.5 lbf @ 150 km/h
Wind Speed, maximum   200 km/h   |   124 mph
   
Dimensions  
Length   2533.0 mm   |   99.7 in
Width   640.0 mm   |   25.2 in
Depth   235.0 mm   |   9.3 in
Net Weight, without mounting kit   47.0 kg   |   103.6 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal Bias Tee   Port 1   |   Port 2   |   Port 3   |   Port 4
Internal RET   Low band (2)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   2 male
   
Packed Dimensions  
Length   2684.0 mm   |   105.7 in
Width   797.0 mm   |   31.4 in
Depth   402.0 mm   |   15.8 in
Shipping Weight   67.0 kg   |   147.7 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

T-029-GL-E
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (60-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Add Cancel
Powered By OneLink