2UNPX203.6R2

8-port multibeam antenna, 4x 698–894 and 4x 1710-2170 MHz, 4x 37° HPBW, 4x RET

  • Single panel design supporting two separate beams perfectly optimized at horizontal pointing angles of +27 degrees and –27 degrees from boresight

Electrical Specifications
Frequency Band, MHz698–790790–8941710–19201920–2170
Gain, dBi13.814.516.217.5
Beam Centers, Horizontal, degrees±28±28±30±30
Beamwidth, Horizontal, degrees43373532
Beamwidth, Vertical, degrees25.121.712.111.0
Beam Tilt, degrees1–161–160–100–10
USLS (First Lobe), dB15151515
Front-to-Back Ratio at 180°, dB20203030
Isolation, Cross Polarization, dB22222020
VSWR | Return Loss, dB1.43 | 15.01.43 | 15.01.43 | 15.01.43 | 15.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150
Input Power per Port, maximum, watts500500300300
Polarization±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz698–790790–8941710–19201920–2170
Gain by all Beam Tilts, average, dBi13.714.315.716.0
Gain by all Beam Tilts Tolerance, dB±0.6±0.9±0.6±0.5
Gain by Beam Tilt, average, dBi
1 ° | 13.7
 8 ° | 13.8
 16 ° | 13.5
1 ° | 14.6
 8 ° | 14.4
 16 ° | 13.7
0 ° | 15.7
 5 ° | 15.7
 10 ° | 15.6
0 ° | 16.0
 5 ° | 16.0
 10 ° | 15.8
Beamwidth, Horizontal Tolerance, degrees±2±3.6±2.5±3.1
Beamwidth, Vertical Tolerance, degrees±1.7±1.6±0.7±0.9
USLS, beampeak to 20° above beampeak, dB 18161515
Front-to-Back Total Power at 180° ± 30°, dB 21173131
General Specifications  
Operating Frequency Band   1710 – 2170 MHz   |   698 – 894 MHz
Antenna Type   Multibeam
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   8
RF Connector Quantity, low band   4
RF Connector Quantity, high band   4
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Polyester fiberglass pultrusion
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   1,258.0 N @ 150 km/h   |   282.8 lbf @ 150 km/h
Wind Loading, lateral   194.0 N @ 150 km/h   |   43.6 lbf @ 150 km/h
Wind Speed, maximum   250 km/h   |   155 mph
   
Dimensions  
Length   1746.0 mm   |   68.7 in
Width   565.0 mm   |   22.2 in
Depth   127.0 mm   |   5.0 in
Net Weight, without mounting kit   37.0 kg   |   81.6 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (2)   |   Low band (2)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Male
RET Interface, quantity   2 male
   
Packed Dimensions  
Length   1940.0 mm   |   76.4 in
Width   625.0 mm   |   24.6 in
Depth   270.0 mm   |   10.6 in
Shipping Weight   43.0 kg   |   94.8 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

T-029-GL-E
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (60-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Add Cancel
Powered By OneLink