2HH-38A-R4

8-port multibeam antenna, 8x 1695–2200 MHz, 4x 38° HPBW, 4x RET

  • Enhances network capacity through six sectors site application with only three antenna faces
  • Maximizes frequency spectrum utilization to increase Average Revenue Per User (ARPU)
  • Reduces antenna count to minimize Cap-Ex and Op-Ex costs
  • High gain with excellent sector edge roll-off and azimuth sidelobe suppression
  • Each antenna downtilt can be independently adjusted for greater flexibility in network optimization

Electrical Specifications
Frequency Band, MHz1695–18801850–19901920–2200
Gain, dBi19.419.820.0
Beam Centers, Horizontal, degrees±27±27±27
Beamwidth, Horizontal, degrees383634
Beamwidth, Vertical, degrees7.67.16.7
Beam Tilt, degrees2–102–102–10
USLS (First Lobe), dB232424
Front-to-Back Ratio at 180°, dB333533
Isolation, Cross Polarization, dB303030
VSWR | Return Loss, dB1.4 | 15.61.4 | 15.61.4 | 15.6
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153
Input Power per Port, maximum, watts250250250
Polarization±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1695–18801850–19901920–2200
Gain by all Beam Tilts, average, dBi18.919.519.6
Gain by all Beam Tilts Tolerance, dB±0.5±0.3±0.6
Gain by Beam Tilt, average, dBi
2 ° | 18.8
 6 ° | 19.0
 10 ° | 18.9
2 ° | 19.4
 6 ° | 19.5
 10 ° | 19.4
2 ° | 19.8
 6 ° | 19.7
 10 ° | 19.3
Beamwidth, Vertical Tolerance, degrees±0.4±0.3±0.5
USLS, beampeak to 20° above beampeak, dB 171818
Front-to-Back Total Power at 180° ± 30°, dB 282827
CPR at Boresight, dB 232217
CPR at Sector, dB 111311
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2200 MHz
Antenna Type   Multibeam
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   8
RF Connector Quantity, high band   8
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   125.7 lbf @ 150 km/h   |   557.0 N @ 150 km/h
Wind Loading, lateral   175.0 N @ 150 km/h   |   39.3 lbf @ 150 km/h
Wind Loading, maximum   759.0 N @ 150 km/h
170.6 lbf @ 150 km/h
Wind Loading, maximum (temporary)   759.0 N @ 150 km/h   |   170.6 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1350.0 mm   |   53.1 in
Width   640.0 mm   |   25.2 in
Depth   235.0 mm   |   9.3 in
Net Weight, without mounting kit   31.2 kg   |   68.8 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (4)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   1501.0 mm   |   59.1 in
Width   797.0 mm   |   31.4 in
Depth   402.0 mm   |   15.8 in
Shipping Weight   47.7 kg   |   105.2 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel
Powered By OneLink