Electrical Specifications
Frequency Band, MHz1710–19201920–2180
Gain, dBi21.722.3
Beamwidth, Horizontal, degrees1312
Beamwidth, Vertical, degrees11.910.9
Beam Tilt, degrees66
USLS (First Lobe), dB1416
Front-to-Back Ratio at 180°, dB3234
CPR at Boresight, dB1010
Isolation, Same Beam, dB2525
VSWR | Return Loss, dB1.43 | 15.01.43 | 15.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150
Input Power per Port, maximum, watts300300
Polarization±45°±45°
Impedance 50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1710–19201920–2180
Gain by all Beam Tilts, average, dBi20.721.3
Gain by all Beam Tilts Tolerance, dB±2±1.7
Beamwidth, Horizontal Tolerance, degrees±2.1±1.7
Beamwidth, Vertical Tolerance, degrees±0.7±0.7
USLS, beampeak to 20° above beampeak, dB 1718
Front-to-Back Total Power at 180° ± 30°, dB 3032
CPR at Boresight, dB 910
General Specifications  
Operating Frequency Band   1710 – 2180 MHz
Antenna Type   Multibeam
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   10
RF Connector Quantity, high band   10
RF Connector Interface   7-16 DIN Female
Color   Gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Brass   |   Low loss circuit board
Radome Material   ASA, UV stabilized
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   209.7 lbf @ 150 km/h   |   931.0 N @ 150 km/h
Wind Speed, maximum   250 km/h   |   155 mph
   
Dimensions  
Length   889.0 mm   |   35.0 in
Width   864.0 mm   |   34.0 in
Depth   202.0 mm   |   8.0 in
Net Weight, without mounting kit   30.0 kg   |   66.1 lb
   
Packed Dimensions  
Length   1038.0 mm   |   40.9 in
Width   977.0 mm   |   38.5 in
Depth   349.0 mm   |   13.7 in
Shipping Weight   47.0 kg   |   103.6 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

T-045-GL-E
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (60-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Add Cancel
Powered By OneLink