2x9NPA2010F

18-port multibeam antenna, 18x 1710–2170 MHz, 2x9 Beam Panel Antenna for Event Coverage. Two rows of beams spaced 8° in elevation. One set of beams 4° up (+45°) and one set of beams 4° down(-45°) and 5° in azimuth. Upper and lower beam sets displaced in azimuth by ± 2.5° from boresight.


Electrical Specifications
Frequency Band, MHz1710–19201920–2170
Gain, dBi25.027.0
Beamwidth, Horizontal, degrees65
Beamwidth, Vertical, degrees7.25.8
USLS (First Lobe), dB1818
Front-to-Back Ratio at 180°, dB3030
Isolation, Cross Polarization, dB1616
VSWR | Return Loss, dB1.43 | 15.01.43 | 15.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150
Input Power per Port, maximum, watts300300
PolarizationSingle Slant PolarizationSingle Slant Polarization
Impedance 50 ohm50 ohm
General Specifications  
Operating Frequency Band   1710 – 2170 MHz
Antenna Type   Multibeam
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   18
RF Connector Quantity, high band   18
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radome Material   ASA, UV stabilized
RF Connector Location   Bottom
Wind Loading, frontal   3,222.0 N @ 150 km/h   |   67.7 lbf @ 150 km/h
Wind Loading, lateral   174.0 N @ 150 km/h   |   39.1 lbf @ 150 km/h
Wind Speed, maximum   160 km/h   |   99 mph
   
Dimensions  
Length   1771.0 mm   |   69.7 in
Width   1486.0 mm   |   58.5 in
Depth   283.0 mm   |   11.1 in
Net Weight, without mounting kit   140.0 kg   |   308.6 lb
   
Packed Dimensions  
Length   1998.0 mm   |   78.7 in
Width   1758.0 mm   |   69.2 in
Depth   640.0 mm   |   25.2 in
Shipping Weight   188.0 kg   |   414.5 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

T-041-GL-E
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (60-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Add Cancel
Powered By OneLink