RVV2NPX310.211R

10-port sector antenna, 2x 694–960 MHz 65° HPBW, 4x 1695-2690 MHz 65° HPBW and 2x 1695-2180 MHz 2x 33° HPBW, 5x RET with manual override. Bands cascaded SRET

  • Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
  • All Internal RET actuators are connected in “Cascaded SRET” configuration

Electrical Specifications
LBLBLBHBHBHBHB-Dual-Beam2HB-Dual-Beam2
Frequency Band, MHz694–790790–890890–9601695–19201920–21802300–26901695–19201920–2180
Gain, dBi16.216.516.717.518.218.817.218.8
Beam Centers, Horizontal, degrees      ±31±28
Beamwidth, Horizontal, degrees6968686262613632
Beamwidth, Vertical, degrees10.18.98.37.56.75.57.76.9
Beam Tilt, degrees0–100–100–100–100–100–100–100–10
USLS (First Lobe), dB1818181818181818
Null Fill, dB-22-22-22-22-22-22-22-22
Front-to-Back Ratio at 180°, dB3133343538382833
Front-to-Back Total Power at 180° ± 30°, dB2727272727292427
Isolation, Cross Polarization, dB2828283030302525
Isolation, Beam to Beam, dB      1818
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.43 | 15.01.43 | 15.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150-150
Input Power per Port, maximum, watts300300300250250250250250
Polarization±45°±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz694–790790–890890–9601695–19201920–21802300–26901695–19201920–2180
Gain by all Beam Tilts, average, dBi15.916.416.617.117.918.316.418.4
Gain by all Beam Tilts Tolerance, dB±0.5±0.2±0.2±0.6±0.4±0.6±1.2±0.6
Gain by Beam Tilt, average, dBi
0 ° | 15.9
 5 ° | 15.9
 10 ° | 15.9
0 ° | 16.4
 5 ° | 16.4
 10 ° | 16.5
0 ° | 16.6
 5 ° | 16.7
 10 ° | 16.5
0 ° | 17.1
 5 ° | 17.1
 10 ° | 17.2
0 ° | 18.0
 5 ° | 18.0
 10 ° | 17.8
0 ° | 18.3
 5 ° | 18.3
 10 ° | 18.2
0 ° | 16.4
 5 ° | 16.3
 10 ° | 16.4
0 ° | 18.4
 5 ° | 18.4
 10 ° | 18.3
Beamwidth, Horizontal Tolerance, degrees±0.8±0.6±1±2.9±2.8±5.8±2±2.3
Beamwidth, Vertical Tolerance, degrees±0.6±0.4±0.3±0.5±0.5±0.4±0.4±0.4
USLS, beampeak to 20° above beampeak, dB 1818181818181818
CPR at Boresight, dB 1516162020201210
CPR at Sector, dB 1111131111875
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2180 MHz   |   1695 – 2690 MHz   |   694 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   10
RF Connector Quantity, low band   2
RF Connector Quantity, high band   8
RF Connector Interface   7-16 DIN Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   111.1 lbf @ 150 km/h   |   493.0 N @ 150 km/h
Wind Loading, lateral   423.0 N @ 150 km/h   |   95.1 lbf @ 150 km/h
Wind Loading, maximum   1044.0 N @ 150 km/h
234.7 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2763.5 mm   |   108.8 in
Width   350.0 mm   |   13.8 in
Depth   208.0 mm   |   8.2 in
Net Weight, without mounting kit   46.1 kg   |   101.6 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (4)   |   Low band (1)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   2985.0 mm   |   117.5 in
Width   436.0 mm   |   17.2 in
Depth   320.0 mm   |   12.6 in
Shipping Weight   68.5 kg   |   151.0 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

T-029-GL-E
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (60-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Add Cancel
Powered By OneLink