2UNPX206.12R2

8-port multibeam antenna, 4x 698–894 and 4x 1710-2180 MHz, 4x 35° HPBW, 4x RET

  • Antenna has individual AISG connectors per band: One in/out pair for low band in cascaded single-RET configuration to independently control the two low band beams; one in/out pair for high band in cascaded single-RET configuration to independently control the two high band beams

Electrical Specifications
Frequency Band, MHz698–806806–8941710–18801850–19901920–2180
Gain, dBi14.915.517.618.618.6
Beam Centers, Horizontal, degrees±29±25±32±30±28
Beamwidth, Horizontal, degrees4035343131
Beamwidth, Vertical, degrees15.613.56.96.56.2
Beam Tilt, degrees0–100–100–100–100–10
USLS (First Lobe), dB1714181818
Front-to-Back Ratio at 180°, dB2424354039
Isolation, Same Beam, dB2525252525
Isolation, Beam to Beam, dB1818181818
VSWR | Return Loss, dB1.43 | 15.01.43 | 15.01.43 | 15.01.43 | 15.01.43 | 15.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150
Input Power per Port, maximum, watts300300250250250
Polarization±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz698–806806–8941710–18801850–19901920–2180
Gain by all Beam Tilts, average, dBi14.715.117.418.218.4
Gain by all Beam Tilts Tolerance, dB±0.6±0.7±0.6±0.6±0.8
Gain by Beam Tilt, average, dBi
0 ° | 14.7
 5 ° | 14.7
 10 ° | 14.6
0 ° | 15.2
 5 ° | 15.1
 10 ° | 14.9
0 ° | 17.5
 5 ° | 17.4
 10 ° | 17.3
0 ° | 18.2
 5 ° | 18.2
 10 ° | 18.1
0 ° | 18.5
 5 ° | 18.5
 10 ° | 18.1
Beamwidth, Horizontal Tolerance, degrees±2±2.7±2.8±1.6±1.2
Beamwidth, Vertical Tolerance, degrees±1.1±0.9±0.4±0.2±0.4
USLS, beampeak to 20° above beampeak, dB 1816171818
Front-to-Back Total Power at 180° ± 30°, dB 2120303534
CPR at Boresight, dB 1918222218
General Specifications  
Operating Frequency Band   1710 – 2180 MHz   |   698 – 894 MHz
Antenna Type   Multibeam
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   8
RF Connector Quantity, low band   4
RF Connector Quantity, high band   4
RF Connector Interface   7-16 DIN Female
Color   Gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   ASA, UV stabilized
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Speed, maximum   200 km/h   |   124 mph
   
Dimensions  
Length   1728.0 mm   |   68.0 in
Width   684.0 mm   |   26.9 in
Depth   245.0 mm   |   9.6 in
Net Weight, without mounting kit   44.0 kg   |   97.0 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (2)   |   Low band (2)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   2 female   |   2 male
   
Packed Dimensions  
Length   1932.0 mm   |   76.1 in
Width   787.0 mm   |   31.0 in
Depth   347.0 mm   |   13.7 in
Shipping Weight   69.0 kg   |   152.1 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

T-041-GL-E
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (60-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Add Cancel
Powered By OneLink