HBXX-3817TB1-VTM   |   HBXX-3817TB1-A2M

4-port multibeam antenna, 4x 1710–2180 MHz, 2x 38° HPBW, RET compatible

  • Enhances network capacity through six sectors site application with only three antenna faces
  • Single panel design supporting two separate beams perfectly optimized at horizontal pointing angles of +27 degrees and –27 degrees from boresight
  • Maximizes frequency spectrum utilization to increase Average Revenue Per User (ARPU)
  • Reduces antenna count to minimize Cap-Ex and Op-Ex costs
  • High gain with excellent sector edge roll-off and azimuth sidelobe suppression
  • Each antenna downtilt can be independently adjusted for greater flexibility in network optimization

Electrical Specifications
Frequency Band, MHz1710–18801850–19901920–2180
Gain, dBi19.319.619.9
Beam Centers, Horizontal, degrees±27±27±27
Beamwidth, Horizontal, degrees383634
Beamwidth, Vertical, degrees7.67.16.7
Beam Tilt, degrees0–100–100–10
Horizontal Sidelobe, dB242422
USLS (First Lobe), dB232323
Gain Roll-off at Boresight, dB1099
Gain Roll-off at Boresight Tolerance, dB±0.7±0.8±0.9
Front-to-Back Ratio at 180°, dB333435
Isolation, Cross Polarization, port to port, dB303030
VSWR | Return Loss, dB1.43 | 15.01.43 | 15.01.43 | 15.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150
Input Power per Port, maximum, watts250250250
Polarization±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1710–18801850–19901920–2180
Gain by all Beam Tilts, average, dBi18.919.419.6
Gain by all Beam Tilts Tolerance, dB±0.5±0.3±0.6
Gain by Beam Tilt, average, dBi
0 ° | 18.7
 5 ° | 19.0
 10 ° | 18.9
0 ° | 19.1
 5 ° | 19.5
 10 ° | 19.4
0 ° | 19.5
 5 ° | 19.7
 10 ° | 19.2
Beamwidth, Horizontal Tolerance, degrees±1.5±1.2±2.1
Beamwidth, Vertical Tolerance, degrees±0.4±0.3±0.5
USLS, beampeak to 20° above beampeak, dB 171818
Front-to-Back Total Power at 180° ± 30°, dB 293028
CPR at Boresight, dB 242418
CPR at Sector, dB 121513
General Specifications  
Operating Frequency Band   1710 – 2180 MHz
Antenna Type   Multibeam
Band   Single band
Performance Note Outdoor usage   |   Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
   
Mechanical Specifications  
RF Connector Quantity, total   4
RF Connector Quantity, high band   4
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   202.0 N @ 150 km/h   |   45.4 lbf @ 150 km/h
Wind Loading, lateral   166.0 N @ 150 km/h   |   37.3 lbf @ 150 km/h
Wind Loading, maximum   388.0 N @ 150 km/h
87.2 lbf @ 150 km/h
Wind Loading, maximum (temporary)   388.0 N @ 150 km/h   |   87.2 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1390.0 mm   |   54.7 in
Width   301.0 mm   |   11.9 in
Depth   181.0 mm   |   7.1 in
Net Weight, without mounting kit   13.6 kg   |   30.0 lb
   
Remote Electrical Tilt (RET) Information  
Model with Factory Installed AISG 2.0 Actuator   HBXX-3817TB1-A2M
   
Packed Dimensions  
Length   1598.0 mm   |   62.9 in
Width   404.0 mm   |   15.9 in
Depth   310.0 mm   |   12.2 in
Shipping Weight   25.0 kg   |   55.1 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel
Powered By OneLink