7640449-01   |   SR 8/POI

ION® Active Intelligent Point of Interface Subrack with Guide Rails

Product Classification  
Brand   ION®
Product Type   Point of interface subrack
   
General Specifications  
Includes   Guide rails
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Rack Type   EIA 19 in
   
Electrical Specifications  
Electrical Safety Standard   EN 60950
Power Consumption   276 W
Voltage Range   +10 to +14 Vdc
   
Supervision And Control  
General Alarm   Integrated into management system
   
Mechanical Specifications  
Interface Slots Available, quantity   1
Mounting   Rack
Slots Available, quantity   8
   
Environmental Specifications  
Operating Temperature   +5 °C to +55 °C (+41 °F to +131 °F)
Relative Humidity   46%–94%
Storage Temperature   -25 °C to +70 °C (-13 °F to +158 °F)
   
Dimensions  
Depth   422.00 mm   |   16.61 in
Height   177.00 mm   |   6.97 in
Width   483.00 mm   |   19.02 in
Net Weight   7.00 kg   |   15.43 lb
   
Packed Dimensions  
Depth   600.0 mm   |   23.6 in
Height   530.0 mm   |   20.9 in
Width   295.0 mm   |   11.6 in
Shipping Weight   8.00 kg   |   17.64 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink