760240957   |   Pole Cab, 30 in Sq, 4G/5G

Bottom of the Pole, 30in Square 4G/5G capable Concealment Enclosure to house and conceal multiple low to high power radios and any other wireless infrastructure equipment in a cabinet at the base of the pole.

  • Intended to house and conceal multiple radios and any other wireless infrastructure equipment in a cabinet at the base of the pole
  • Pole top concealment module for LAA/CBRS radio mounting
  • Flexible configuration accepts low to high-power single or dual band radios, Integrated AC load center/OVP and Disconnect and integrated AC/DC rectifier options
Product Classification  
Product Type   Metro cell site enclosure
   
Dimensions  
Depth   762.0 mm   |   30.0 in
Depth Note   Square
Height Note   4 ft tall Equipment Cabinet Base
Pole Diameter   203.2 mm   |   8.0 in
Pole Height Options 20.0 ft   |   25.0 ft   |   30.0 ft   |   35.0 ft   |   40.0 ft
   
General Specifications  
Color   Light Grey (RAL 7035)
Color Notes   760240957AB1HH - Light Grey   |   760240957AB2HH - Green   |   760240957AB3HH - Black   |   760240957AB4HH - Brown   |   760240957AB5HH - Beige-Grey   |   760240957AB9HH - Metallic Silver   |   760240957ABCHH - Faux Concrete   |   760240957ABWHH - Pure White
Color Options   Beige-Grey (RAL 7006)   |   Black   |   Brown (RAL 8014)   |   Faux Concrete   |   Green (RAL 6005)   |   Metallic Silver   |   Pure White
Finish Aluminum   Chromate
Finish Concealment Covers   Powder coated
Material   Steel
   
Electrical Specifications  
Power/Fiber Input   AC load center with OVP and disconnect
   
Radio Specifications  
Radio Compatibility, Ericsson   (2) 8843/4449 Dual-Band High Power Radio and (4) PSU-AC08   |   (2) RRUS11/12/32, 2212, 4415, 4426, 4478   |   (3) 2203/2205/2208 (Pole Top)   |   5G Expansion module included   |   760240957E
Radio Compatibility, Nokia   (2) Airscale dual band radios (160W or 320W and (2) Delta 1kW rectifiers (base)   |   (2) Airscale micro radios – LAA & CBRS (Pole Top)   |   5G Expansion module included   |   760240957N
Radios Included   None
   
Environmental Specifications  
Cooling   Fan Cooling
Thermal Compliance   GR-487
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink