SSC-760236114   |   Pico Radio Enclosure

Middle of Pole Pico Concealment Enclosure for low power remote micro radio heads

  • Intended to be used with remote radio heads on standard street lighting and wood pole structures where low-visual impact is desired
  • Enables attractive concealment and securing of all site equipment on standard street lighting structures
  • Highly-flexible configuration can house diplexers, AC load center, and/or fiber demarcation
Product Classification  
Product Type   Metro cell site enclosure
   
Dimensions  
Depth   304.8 mm   |   12.0 in
Height   1016.0 mm   |   40.0 in
Weight (loaded)   36.3 kg   |   80.0 lb
Weight (unloaded)   18.1 kg   |   40.0 lb
Width   401.3 mm   |   15.8 in
   
General Specifications  
Color   Light Grey (RAL 7035)
Color Notes   SSC‐760236114xx1 - Light Grey   |   SSC‐760236114xx2 - Green   |   SSC‐760236114xx3 - Black   |   SSC‐760236114xx4 - Brown
Color Options   Black   |   Brown (RAL 8014)   |   Green (RAL 6005)
Finish Aluminum   Chromate
Finish Concealment Covers   Powder coated
Material   Aluminum   |   Steel
   
Electrical Specifications  
Power/Fiber Input   Trade size knockouts at rear side
   
Antenna Specifications  
Antennas Included   None
   
Radio Specifications  
Radio Compatibility, Ericsson   (1) 4415/4426 Radio & (1) 2203/2205/2208   |   (6) 2203/2205/2208 radios
Radio Compatibility, Nokia   (1) Airscale Dual Band 160W + (1) AirScale micro radio   |   (1) DC Rectifier (Nokia FPAE OR Delta 1kw or 1.8kW)   |   SSC-760236114N2x   |   SSC-760236114N3x   |   Up to (4) AirScale micro radios
Radios Included   None
   
Mechanical Specifications  
Mounting Options   Wood poles   |   Tapered poles   |   Non-tapered poles
   
Environmental Specifications  
Cooling   Passive Cooling
Thermal Compliance   GR-487
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink