RP-I2114

OneCell® Ruggedized Radio Point 2000-International 1 Radio, 3 Bands, External 4.3-10 DIN antenna ports

  • Pooled baseband processing with centralized scheduler
  • Smart Reuse for multi-sector throughput without border handovers or interference
  • Single PCI across multiple Radio Points
  • Joint Transmission and Reception
  • No borders or handovers within controller
Product Classification  
Brand   OneCell®
Product Type   Radio point
   
General Specifications  
Application   LTE delivery for public venues and large enterprises
Fronthaul Interface   IP Ethernet LAN
Physical Interface   RJ45/GigE
   
Electrical Specifications  
Electrical Safety Standard   AM 1:2009   |   AM 2:2013   |   IEC 60950-1:2005 (2nd Edition)
Electromagnetic Compatibility (EMC)   EN 301 489-1 V1.9.2 (2011-09)   |   EN 301 489-50 V1.2.1 (2013-03)
Power Consumption   25 W
   
Radio Specifications  
Antenna Interface   4.3-10 coaxial connector
Antenna Location   External
Antenna Quantity   2
Frequency Band   1800 MHz   |   2100 MHz   |   2600 MHz
License Band   1   |   3   |   7
Modulation Type   DL: QPSK, 16QAM, 64QAM   |   UL: QPSK, 16QAM
Technology   LTE MIMO
Timing and Synchronization   IEEE 1588 v2 (from controller)
Transmit Power   2 x 125 mW
   
Security Specifications  
Boot and Storage Security   Secure Boot, Secure Storage (TrE)
Controller to RP Management Security   HTTPS
Fronthaul and OTA Security   PDCP ciphering
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP66
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
   
Industry And Government Compliance  
General Standard   3GPP Release 10 Local Area Base Station
Health Standard   EN 50385:2002
Radio Standard   EN 301 908-1 V6.2.1 (2013-04)   |   EN 301 908-14 V6.2.1 (2013-10)   |   R&TTE Directive 1999/5/EC: 3.2
Transportation Vibration Standard   ISTA-3A
   
Dimensions  
Depth   107.00 mm   |   4.21 in
Height   235.00 mm   |   9.25 in
Net Weight   3.60 kg   |   7.94 lb
Width   235.00 mm   |   9.25 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 6/6 EUCompliant
CECompliant with the relevant CE product directives, Declaration of Conformity (DoC) available

Logo Logo
Add Cancel
Powered By OneLink