RP-I2014

OneCell® Radio Point 2000 - International 1 Radio, 3 Bands, Internal Antenna

  • Pooled baseband processing with centralized scheduler
  • Smart Reuse for multi-sector throughput without border handovers or interference
  • Single PCI across multiple Radio Points
  • Joint Transmission and Reception
  • No borders or handovers within controller
Product Classification  
Brand   OneCell®
Product Type   Radio point
   
General Specifications  
Application   LTE delivery for public venues and large enterprises
Fronthaul Interface   IP Ethernet LAN
Physical Interface   RJ45/GigE
   
Electrical Specifications  
Electrical Safety Standard   AM 1:2009   |   AM 2:2013   |   IEC 60950-1 Second Edition
Electromagnetic Compatibility (EMC)   EN 301 489-1 V1.9.2 (2011-09)   |   EN 301 489-50 V1.2.1 (2013-03)
Power Consumption   25 W
   
Radio Specifications  
Antenna Location   Internal
Antenna Quantity   2
Frequency Band   1800 MHz   |   2100 MHz   |   2600 MHz
License Band   1   |   3   |   7
Modulation Type   DL: QPSK, 16QAM, 64QAM   |   UL: QPSK, 16QAM
Technology   LTE MIMO
Timing and Synchronization   IEEE 1588 v2 (from controller)
Transmit Power   2 x 125 mW
   
Security Specifications  
Boot and Storage Security   Secure Boot, Secure Storage (TrE)
Controller to RP Management Security   HTTPS
Fronthaul and OTA Security   PDCP ciphering
   
Environmental Specifications  
Operating Temperature   0 °C to +50 °C (+32 °F to +122 °F)
   
Industry And Government Compliance  
Fire Rating Standard   UL 2043
General Standard   3GPP Release 10 Local Area Base Station
Health Standard   EN 50385:2002   |   EN 62311:2008 (Safe touch) in progress
Radio Standard   EN 301 908-1 V6.2.1 (2013-04)   |   EN 301 908-14 V6.2.1 (2013-10)   |   R&TTE Directive 1999/5/EC: 3.2
Transportation Vibration Standard   ISTA-3A
   
Dimensions  
Depth   38.30 mm   |   1.51 in
Height   235.00 mm   |   9.25 in
Net Weight   1.20 kg   |   2.65 lb
Width   188.00 mm   |   7.40 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 6/6 EUCompliant
CECompliant with the relevant CE product directives, Declaration of Conformity (DoC) available

Logo Logo
Add Cancel
Powered By OneLink