RP-A2014

OneCell® Radio Point 2000 - Americas 1 Radio, 3 Bands, Internal Antenna

  • Pooled baseband processing with centralized scheduler
  • Smart Reuse for multi-sector throughput without border handovers or interference
  • Single PCI across multiple Radio Points
  • Joint Transmission and Reception
  • No borders or handovers within controller
Product Classification  
Brand   OneCell®
Product Type   Radio point
   
General Specifications  
Application   LTE delivery for public venues and large enterprises
Fronthaul Interface   IP Ethernet LAN
Physical Interface   RJ45/GigE
   
Electrical Specifications  
Electrical Safety Standard   CAN/CSA 22.2 no. 950   |   IEC 60950-1:2005 (2nd Edition) +A1:2009   |   UL 60950-1 (2nd Edition 2011)
Electromagnetic Compatibility (EMC)   US FCC Part 24E   |   US FCC Part 27
Input Voltage Range   PoE+
Power Consumption   25 W
   
Radio Specifications  
Antenna Location   Internal
Antenna Quantity   2
Frequency Band   1900 MHz   |   2100 MHz   |   700 MHz
License Band   10   |   12   |   13   |   17   |   2   |   25   |   4
Modulation Type   DL: QPSK, 16QAM, 64QAM   |   UL: QPSK, 16QAM
Technology   LTE MIMO
Timing and Synchronization   IEEE 1588 v2 (from controller)
Transmit Power   2 x 125 mW
   
Security Specifications  
Boot and Storage Security   Secure Boot, Secure Storage (TrE)
Controller to RP Management Security   HTTPS
Fronthaul and OTA Security   PDCP ciphering
   
Environmental Specifications  
Operating Temperature   0 °C to +50 °C (+32 °F to +122 °F)
   
Industry And Government Compliance  
Fire Rating Standard   UL 2043
General Standard   3GPP Release 10 Local Area Base Station
Health Standard   FCC Part 24E   |   FCC Part 27
Radio Standard   FCC Part 24E   |   FCC Part 27
Transportation Vibration Standard   ISTA-3A
   
Dimensions  
Depth   38.30 mm   |   1.51 in
Height   235.00 mm   |   9.25 in
Net Weight   1.20 kg   |   2.65 lb
Width   188.00 mm   |   7.40 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 6/6 EUCompliant

Logo
Add Cancel
Powered By OneLink