7689670-00   |   SR 8/POI/2P EN

ION® Active Intelligent Point of Interface Subrack and Guide Rail Kit, Two Post, for ION-U Applications

Product Classification  
Brand   ION®
Product Type   Point of interface subrack
   
General Specifications  
Includes   Guide rails (2 post)
Material Type   Stainless steel
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Rack Type   EIA 19 in
   
Electrical Specifications  
Electrical Safety Standard   EN 60950
Power Consumption   276 W
Voltage Range   +10 to +14 Vdc
   
Supervision And Control  
General Alarm   Integrated into management system
   
Mechanical Specifications  
Interface Slots Available, quantity   1
Mounting   Rack
Slots Available, quantity   8
   
Environmental Specifications  
Operating Temperature   +5 °C to +50 °C (+41 °F to +122 °F)
Relative Humidity   46%–94%
Storage Temperature   -25 °C to +70 °C (-13 °F to +158 °F)
   
Dimensions  
Depth   462.00 mm   |   18.19 in
Depth, guide rails   55.00 mm   |   2.17 in
Height   177.00 mm   |   4.00 HE
Height, guide rails   86.00 mm   |   3.39 in
Width   483.00 mm   |   19.02 in
Width, guide rails   220.00 mm   |   8.66 in
   
Packed Dimensions  
Depth   620.0 mm   |   24.4 in
Height   570.0 mm   |   22.4 in
Width   305.0 mm   |   12.0 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

7643288-01   |   SR 8/POI w/o guiderails
ION® Active Intelligent Point of Interface Subrack for ION-U Applications
Add Cancel
Powered By OneLink