alert
Obsolete

This product was discontinued on: July 1, 2011

Replaced By:
760128215 | 360-PM-GS6-DM12
SYSTIMAX 360™ GigaSPEED X10D® PATCHMAX® GS6 Distribution Module Kit, 12 port
For other alternatives, please contact us for more information.
Product Classification  
Portfolio   SYSTIMAX®
Brand   GigaSPEED X10D®   |   SYSTIMAX 360™
Product Type   Module
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   38.10 mm   |   1.50 in
Diameter Over Dielectric, maximum   1.168 mm   |   0.046 in
Diameter Over Dielectric, minimum   0.762 mm   |   0.030 in
Height   73.66 mm   |   2.90 in
Width   109.22 mm   |   4.30 in
   
Electrical Specifications  
ANSI/TIA Category   6A
Current Rating at Temperature   1.5 A @ 20 °C   |   1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface   1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact   1,000 Vac @ 60 Hz
Insulation Resistance, minimum   500 MOhm
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   cUL   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Intelligence Type   iPatch® ready
Total Ports, quantity   12
Cable Type   Unshielded
Color   Cool gray
Modules, quantity   1
Package Quantity   1
   
Mechanical Specifications  
Conductor Gauge, solid   22 AWG   |   24 AWG
Conductor Gauge, stranded   22 AWG   |   24 AWG
Conductor Type   Solid   |   Stranded
Contact Plating Material   Precious metals
Material Type   High-impact, flame retardant, thermoplastic
Plug Insertion Life, minimum   750 times
Plug Insertion Life, test plug   IEC 60603-7 compliant plug
Plug Retention Force, minimum   133 N   |   30 lbf
Termination Contact Plating   Nickel
Termination Type   IDC
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Visio Stencil

Add Cancel
Powered By OneLink