alert
Obsolete

This product was discontinued on: May 1, 2011

Replaced By:
760152371 | 360-iP-M-E-HD6B-1U-24
SYSTIMAX 360™ iPatch® Evolve High Density F/UTP Modular Panel, 24 port
760202564 | 360-iP-MFTPA-E-HD6B-1U-24
SYSTIMAX 360™ iPatch® Evolve High Density F/UTP Angled Modular Panel, 24 port
For other alternatives, please contact us for more information.

760083295   |   iP-M4200i-24MFP520

iPatch® M4200i 24 Port FTP Intelligent Universal Modular Panel with 24 GigaSPEED X10D® F/UTP Outlets

Product Classification  
Portfolio   SYSTIMAX®
Brand   GigaSPEED X10D®   |   iPatch®
Product Type   RJ45 patch panel
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   44.45 mm   |   1.75 in
Height   44.45 mm   |   1.75 in
Weight   0.95 kg   |   2.10 lb
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
ANSI/TIA Category   6A
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   ACMA   |   CE   |   cUL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Intelligence Type   iPatch® enabled
Total Ports, quantity   24
Color   Black
Includes   Cable management bar   |   Four #12-24 dog point mounting screws   |   Information outlet removal tool   |   Instruction sheet   |   Modular jacks (24)   |   Panel   |   Two #12 washers   |   Two #12-24 screws
Package Quantity   1
Rack Units   1.0
   
Mechanical Specifications  
Panel Style   Straight
Material Type   Acrylonitrile butadiene styrene (ABS)   |   Polycarbonate
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel
Powered By OneLink