alert
Obsolete

This product was discontinued on: February 4, 2014

For other alternatives, please contact us for more information.

7641375-00

ION® Standard Interface Card for Active Intelligent Point of Interface

Product Classification  
Brand   ION®
Product Type   Point of interface card
   
General Specifications  
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
   
Electrical Specifications  
Electrical Safety Standard   EN 60950-1
Power Consumption   6 W
Voltage   12 Vdc
   
Supervision And Control  
Functionality   Module alarm status   |   Rack summary alarm status   |   Rack/Subrack address setting
General Alarm   Integrated into management system
Management Interface   Summary alarm output
   
Environmental Specifications  
Operating Temperature   +5 °C to +55 °C (+41 °F to +131 °F)
Relative Humidity   46%–94%
Storage Temperature   -25 °C to +70 °C (-13 °F to +158 °F)
   
Dimensions  
Depth   422.00 mm   |   16.61 in
Height   172.90 mm   |   4.00 HE
Width   35.30 mm   |   1.39 in
Net Weight   0.50 kg   |   1.10 lb
   
Packed Dimensions  
Depth   625.0 mm   |   24.6 in
Height   335.0 mm   |   13.2 in
Width   172.0 mm   |   6.8 in
Shipping Weight   1.00 kg   |   2.20 lb