Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760075069 | M81C Coupler

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

M81C Coaxial Coupler, almond
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
Product Type Multimedia coupler

General Specifications

Application Module designed for video applications
Color Almond
Mounting Snap-in

Dimensions

Height 17.526 mm | 0.69 in
Width 18.542 mm | 0.73 in
Depth 12.7 mm | 0.5 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing
Flammability Rating UL 94 V-0
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
Product Type Multimedia coupler

General Specifications

Application Module designed for video applications
Color Almond
Mounting Snap-in

Dimensions

Height 17.526 mm | 0.69 in
Width 18.542 mm | 0.73 in
Depth 12.7 mm | 0.5 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing
Flammability Rating UL 94 V-0