Product Classification  
Portfolio   CommScope®
Product Type   Multimedia outlet
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Color   Ivory
Mount Type   Snap-in
Package Quantity   1
   
Mechanical Specifications  
Material Type   High-impact, flame retardant, thermoplastic
   
Electrical Specifications  
Attenuation dc at Frequency, maximum   2 dB @ 5.5 MHz
Crosstalk at Frequency   -60 dB @ 5.5 MHz
Impedance   75 ohm
Insulation Resistance, minimum   50 MOhm
UTP 110 Terminal Block   110 ohm
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity   5%–95%, non-condensing
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink