alert

This product will be discontinued on: March 27, 2020

For other alternatives, please contact us for more information.

ATCB-B01-RM50

RET control cable with Straight Female AISG connector and Right Angle Male AISG connector key at nine o'clock position

  • Feeds data and power to RET system components
Electrical Specifications  
EU Certification   CB   |   CE
Protocol   AISG 1.1   |   AISG 2.0
Voltage, maximum   300 V
   
Product Classification  
Product Type   AISG right angle
   
Mechanical Specifications  
AISG Connector A   8-pin DIN Female
AISG Connector A Body Style   Straight
AISG Connector A Standard   IEC 60130-9
AISG Connector B   8-pin DIN Male
AISG Connector B Body Style   Right angle
AISG Connector B Standard   IEC 60130-9
Data Conductor Type   0.24 mm² (24 AWG) twisted pair
Power Conductor Type   0.82 mm² (18 AWG) stranded
Color   Black
   
Environmental Specifications  
Climatic Sequence Test Method   IEC 60068-2-14
Corrosion Test Method   IEC 60068-2-11, Test Condition Ka
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity   Up to 100%
UV Resistance Test Method   IEC 60068-2-5, Test Condition B
Ingress Protection Test Method   IEC 60529:2001, IP67
   
Dimensions  
Length   50.0 cm   |   19.7 in
Diameter Over Jacket   8.000 mm   |   0.315 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink