Electrical Specifications  
EU Certification   CB   |   CE
Protocol   AISG 1.1   |   AISG 2.0
Voltage, maximum   300 V
   
Product Classification  
Product Type   AISG standard cable
   
Mechanical Specifications  
AISG Connector A   8-pin DIN Female
AISG Connector A Body Style   Straight
AISG Connector A Standard   IEC 60130-9
AISG Connector B   8-pin DIN Male
AISG Connector B Body Style   Straight
AISG Connector B Standard   IEC 60130-9
Data Conductor Type   0.24 mm² (24 AWG) twisted pair
Power Conductor Type   0.82 mm² (18 AWG) stranded
Total Conductors, quantity   6
Color   Black
   
Environmental Specifications  
Climatic Sequence Test Method   IEC 60068-2-14
Cold Exposure Test Method   IEC 60068-2-1
Damp Heat Exposure Test Method   IEC 60068-2-30, Test Condition Db
Heat Exposure Test Method   IEC 60068-2-2
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Rain Simulation Test Method   IEC 60068-2-18, Test Condition Ra, Method 1
Relative Humidity   Up to 100%
UV Resistance Test Method   IEC 60068-2-5, Test Condition B
Ingress Protection Test Method   IEC 60529:2001, IP67
   
Dimensions  
Length   1.0 m   |   3.3 ft
Diameter Over Jacket   8.000 mm   |   0.315 in
Net Weight   0.2 kg   |   0.4 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo

Product Information

Environment Health and Safety

Installation Instruction

Add Cancel
Powered By OneLink