FE-16148-B12

HELIAX® FiberFeed® Bottom mounted Fiber and Power Junction Box, 16 x 14 x 8 in, 6 AWG terminals

Product Classification  
Portfolio   CommScope®
Brand   FiberFeed®   |   HELIAX®
Product Type   Outdoor junction box
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Material Type   High-impact polycarbonate, UV resistant
   
Dimensions  
Depth   203.20 mm   |   8.00 in
Height   406.40 mm   |   16.00 in
Width   355.60 mm   |   14.00 in
Weight   6.90 kg   |   15.21 lb
   
Environmental Specifications  
Environmental Space   Indoor   |   Outdoor
Operating Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
Qualification Standards   IEC 60529:2001, IP66   |   IEC 60529:2001, IP67   |   UL 508
   
General Specifications  
Application   Used as a fiber/power junction box
Color   Light gray
   
Mechanical Specifications  
Cable Entry Alarm/Ground Gland Size, maximum   10.0 mm   |   0.4 in
Cable Entry Alarm/Ground Gland Size, minimum   5.0 mm   |   0.2 in
Cable Entry Fiber Gland Size, maximum   44.0 mm   |   1.7 in
Cable Entry Fiber Gland Size, minimum   29.0 mm   |   1.1 in
Cable Entry Jumper Gland Size, maximum   18.0 mm   |   0.7 in
Cable Entry Jumper Gland Size, minimum   13.0 mm   |   0.5 in
Cable Entry, quantity, maximum, bottom   9
Mount Type   Pipe, 44–114 mm (1.75–4.5 in) OD   |   Wall
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink