FPP-12SU-60M

HELIAX® FiberFeed® Fiber Plug and Play 6 RRU Solution that will interface with Ericsson, Nokia, Huawei or ZTE RRU's, 60M

Product Classification  
Portfolio   CommScope®
Brand   FiberFeed®   |   HELIAX®
Product Type   Outdoor junction box
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Material Type   Aluminum
   
Dimensions  
Depth   234.95 mm   |   9.25 in
Height   406.40 mm   |   16.00 in
Width   406.40 mm   |   16.00 in
Weight   11.30 kg   |   24.91 lb
   
Environmental Specifications  
Environmental Space   Indoor   |   Outdoor
Qualification Standards   IEC 60529:2001, IP67
   
General Specifications  
Application   For use with Ericsson, Nokia, Huawei or ZTE remote radio units (RRU's)
Color   Gray
Includes   Mounting kit
   
Mechanical Specifications  
Cable Entry Location   Side
Cable Entry, quantity, maximum, right   3
Cable Entry, quantity, maximum, top   3
Mount Type   Pipe, 76.2–101.6 mm (3.0–4.0 in) OD   |   Wall
   
Outline Drawing  
Click on image below to enlarge.