247386-000   |   PED-CAP-R-4S-INT

PEDCAP Copper Closure, butt, unpressurized, heat shrink, 250 mm joint length, for up to 4 cables

  • One piece end cap with heat-shrinkable outlet for sealing onto the cables
  • Provides an excellent environmental and mechanical seal for telephone splices in the distribution network
  • Suitable for use as an overhead, underground or pedestal joint closure in both new construction and maintenance applications
Product Classification  
Product Type   Unpressurized heat shrink closure
Product Series   PEDCAP
Regional Availability   EMEA
   
General Specifications  
Application   For use with Polyethylene and metal jacketed cables
Cable Capacity, maximum   4
Color   Black
Includes   Aluminum closing strip   |   Aluminum foil   |   Cleaning tissues   |   Desiccant   |   Tie wraps
Package, quantity   1
Packaging Type   Bag   |   Carton
Single Cable Diameter, maximum   60.00 mm   |   2.36 in
Single Cable Diameter, minimum   25.00 mm   |   0.98 in
Splice Bundle Diameter, maximum   84.00 mm   |   3.31 in
Splicing Capacity, maximum   200
   
Dimensions  
Length   360.00 mm   |   14.17 in
Sheet Opening, nominal   250.00 mm   |   9.84 in
   
Mechanical Specifications  
Cable Sealing Type   Hotmelt adhesive
Closure Style   Single-ended
Material Type   Polyolefin
Mount Type   Pedestal
   
Environmental Specifications  
Environmental Space   Aerial   |   Buried
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink