303056-000   |   GS3-1650-S-KIT-M529

GS3 1650 S Copper Splice Closure, cold applied, for cables up to 25 pairs

  • Cold applied buried and pedestal splice closure system providing a fast, simple way to seal and encapsulate telephone cable splices
  • Material is composed of several layers of specially blended polymers and gels and an aluminum moisture vapor barrier layer
  • Outer compression wrap provides excellent mechanical strength and superior protection from forces such as impact and abrasion
  • Innovative Urethane Delivery System drives encapsulant into the core of the cable, providing protection superior to that of traditional poured urethane systems
Product Classification  
Product Type   Sealing sheet closure
Product Series   GS3
Regional Availability   Latin America   |   North America
   
General Specifications  
Color   Black
Package, quantity   1
Packaging Type   Bag   |   Carton
Required Encapsulant, minimum   500 g   |   1 lb
Splice Bundle Diameter, maximum   27.94 mm   |   1.10 in
Splicing Capacity, maximum   25
   
Dimensions  
Sheet Opening, nominal   304.80 mm   |   12.00 in
   
Mechanical Specifications  
Cable Sealing Type   Multilayer gel sealing sheet
Closure Style   Single-ended
   
Environmental Specifications  
Environmental Space   Buried
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Installation Instruction

Add Cancel
Powered By OneLink