CC1947-000   |   MJC-50/100PR-CE-INT-01

MJC Copper Closure, unpressurized, gel sealed, cap-ended, for up to 50/100 pair splices

  • Watertight splice closure for aerial, underground and direct buried splices in the unpressurized copper telecommunication network
  • Flexible branching plug system allowing installation of cables from 5-pair to 100pair
  • Reduced inventory as fewer size closures needed to cover a wide range of applications up to 100 pairs
Product Classification  
Product Type   Gel sealed closure
Product Series   MJC
Regional Availability   EMEA
   
General Specifications  
Application   For use with Polyethylene cables
Cable Capacity, maximum   4
Color   Black
Package, quantity   1
Packaging Type   Bag   |   Carton
Single Cable Diameter, maximum   28.00 mm   |   1.10 in
Single Cable Diameter, minimum   7.00 mm   |   0.28 in
Splice Bundle Diameter, maximum   120.00 mm   |   4.72 in
Splicing Capacity, maximum   50
   
Dimensions  
Length   185.00 mm   |   7.28 in
   
Mechanical Specifications  
Cable Sealing Type   Gel filled
Closure Style   Single-ended
   
Environmental Specifications  
Environmental Space   Aerial   |   Buried
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Installation Instruction

Add Cancel
Powered By OneLink