259069-000   |   TTRC-050-A734

TTRC Copper Closure, unpressurized, gel sealed, 260 mm sheath opening, for up to 25 pair splices

  • Watertight, toolless, torchless and re-usable closure for aerial applications
  • Seals unpressurised inline splices in new construction and network maintenance applications up to 600 pairs
  • Sealing on both the closure body and a multiple of cables is performed by compressing the gel material between two plastic flanges
  • Gel compression is activated by a built-in tensioning mechanism
Product Classification  
Product Type   Gel sealed closure
Product Series   TTRC
Regional Availability   EMEA
   
General Specifications  
Application   For use with Polyethylene cables
Cable Capacity, maximum   4
Color   Black
Package, quantity   1
Packaging Type   Bag   |   Carton
Single Cable Diameter, maximum   19.00 mm   |   0.75 in
Single Cable Diameter, minimum   10.00 mm   |   0.39 in
Splice Bundle Diameter, maximum   72.00 mm   |   2.83 in
Splicing Capacity, maximum   25
   
Dimensions  
Sheet Opening, nominal   260.00 mm   |   10.24 in
   
Mechanical Specifications  
Cable Sealing Type   Gel filled
Closure Style   In-line
Mount Type   Strand
   
Environmental Specifications  
Environmental Space   Aerial
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Installation Instruction

Add Cancel
Powered By OneLink