K45647-000   |   TRAC-AA-17-BOLTED-KITATT

TRAC Copper Closure, unpressurized, gel sealed, 9 inch sheath opening, 17 inch long

  • Toolless, extendable and re-enterable closure for freebreathing aerial applications
  • Consists of three main components: a central body and two end pieces and self support bond system
  • Unique convoluted design provides both mechanical and environmental protection
  • Recommended for use on polyethylene insulated cable jackets for straight and branch configurations
Product Classification  
Product Type   Gel sealed closure
Product Series   TRAC
Regional Availability   Latin America   |   North America
   
General Specifications  
Application   For use with Polyethylene cables
Cable Capacity, maximum   2
Color   Black
Package, quantity   1
Packaging Type   Bag   |   Carton
Single Cable Diameter, maximum   22.86 mm   |   0.90 in
Splice Bundle Diameter, maximum   50.80 mm   |   2.00 in
Splicing Capacity, maximum   100
   
Dimensions  
Length   431.80 mm   |   17.00 in
Sheet Opening, nominal   228.60 mm   |   9.00 in
   
Mechanical Specifications  
Cable Sealing Type   Gel filled
Closure Style   In-line
Mount Type   Strand
   
Environmental Specifications  
Environmental Space   Aerial
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink