NG4-FR1000A1

NG4access® Fiber Skeleton Bay with integrated FOTSP

  • Utilizes an industry-standard base frame and has six horizontal rear troughs and lower trough
  • Has mounting positions for (6) NG4access 7-inch high chassis, which will hold up to 576 LC or 288 SC connections
  • On the rear of the frame, a mounting location is available for a single splice chassis without sacrificing an available chassis position for standard chassis
  • Includes a built-in jumper storage area on the left side for additional flexibility in cable routing
  • The vertical cable guides and slack storage system are designed to accommodate up to 3,456 LC terminations
Product Classification  
Brand   NG4access®
Product Series   NG4access
Product Type   Frame
Regional Availability   Latin America   |   North America
   
Construction Materials  
Finish   Powder coated
Material Type   Steel
   
Dimensions  
Height   2133.60 mm   |   84.00 in
Weight   541.14 kg   |   1193.00 lb
Width   1066.80 mm   |   42.00 in
   
Environmental Specifications  
Environmental Space   Indoor
Qualification Standards   Seismic rating, zone 4   |   Telcordia GR-449-CORE
   
General Specifications  
Application   For use with NG4 panels
Color   Black
Growth Configuration   Unloaded
Includes   Cable management
Package Quantity   1
Packaging Type   Crate   |   Pallet
   
Mechanical Specifications  
Access   Front   |   Rear
Mount Type   Concrete floor   |   Raised floor
   
Outline Drawing  
Click on image below to enlarge.
Outline Drawing   Used as an image placeholder
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink