CU9847-000   |   XAGA-500-100/25-460-INT

XAGA® 500 Copper Closure, unpressurized, heat shrink, 460 mm sheath opening, 100 mm splice bundle diameter

  • Full range of closures to suit all copper cable sizes
  • High performance heat-shrinkable closure for both maintenance and new constructions
  • Suitable for use with all standard copper connector systems
Product Classification  
Product Type   Unpressurized heat shrink closure
Product Series   XAGA 500
Regional Availability   EMEA
Product Brand   XAGA®
   
General Specifications  
Application   For use with Polyethylene and metal jacketed cables
Branch-off Clip   To be ordered seperately
Cable Capacity, maximum   3
Color   Black
Includes   Abrasive strip   |   Aluminum closing strip   |   Aluminum foil   |   Cleaning tissues   |   Flexible stainless steel channels   |   Heatshrinkable sleeve   |   Metal canister   |   Shield continuity wire   |   Underclips   |   Valve hardware
Package, quantity   1
Packaging Type   Bag   |   Carton
Single Cable Diameter, minimum   25.00 mm   |   0.98 in
Splice Bundle Diameter, maximum   100.00 mm   |   3.94 in
   
Dimensions  
Sheet Opening, nominal   460.00 mm   |   18.11 in
   
Dimension Drawing  
Click on image below to enlarge.
Dimension Drawing   Used as an image placeholder
   
Mechanical Specifications  
Cable Sealing Type   Hotmelt adhesive
Closure Style   In-line
Material Type   Fiber-reinforced multi-layer sealing sleeve
Mount Type   Duct   |   Manhole
Splice Protection Type   Hygroscopic liner   |   Laminated cardboard liner
   
Environmental Specifications  
Environmental Space   Aerial   |   Below ground   |   Buried
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Installation Instruction

Add Cancel
Powered By OneLink