G22248-000   |   CST-B5C1-50C-12T-XXX-RVB

CST Copper Closure kit, re-enterable, 50-pair, filled, shielded cable, 12 ft stub, 20 drop ports

  • Requires no additional parts or accessories to install standard 2, 3, 5, or 6 pair service drops
  • Craft friendly, tool-less design incorporates the Dat@Term terminal termination system
  • Easy to add -up to 20- additional service wires without additional parts
  • Universal grommet pre-installed in closure designed to accept round service wires
Product Classification  
Product Type   Closure Kit
Product Series   CST
Regional Availability   Latin America   |   North America
   
General Specifications  
Color   Black
Package, quantity   1
Packaging Type   Bag   |   Carton
Splicing Capacity, maximum   100
   
Dimensions  
Height   304.80 mm   |   12.00 in
Weight   12.00 kg   |   26.46 lb
Width   190.50 mm   |   7.50 in
   
Mechanical Specifications  
Cable Sealing Type   Gasket/grommet configuration
Closure Style   Single-ended
Mount Type   Handhole   |   Manhole   |   Pole
   
Environmental Specifications  
Environmental Space   Aerial   |   Buried
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink