300001787142   |   GPX-TPS-Q-APL1-6-P144

FIST™ GPX-TPS Fiber Termination/Splice Panel, 144 LC/UPC, singlemode, 5RU, 19 in, gray

Product Classification  
Brand   FIST™
Product Series   FIST GPX
Product Type   Fiber patch/splice panel
Regional Availability   Asia
   
Construction Materials  
Fiber Mode   Singlemode
Finish   Powder coated
Material Type   Galvanized steel
   
Dimensions  
Height   222.25 mm   |   8.75 in
Width   381.00 mm   |   15.00 in
   
Environmental Specifications  
Operating Temperature   -5 °C to +45 °C (+23 °F to +113 °F)
Relative Humidity   Up to 93%, non-condensing
Storage Temperature   -30 °C to +60 °C (-22 °F to +140 °F)
   
General Specifications  
Rack Units   5.0
Shelf Movement   Sliding
Application   Used in FIST-GR3-style frames only
Color   Gray
Color, front   Gray
Functionality   Patching   |   Splicing
Includes   Mounting hardware
Interface Feature, front   Standard
Interface, front   LC
Package Quantity   1
Rack Type   EIA 19 in   |   ETSI 600 mm
Total Ports, quantity   144
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Visio Stencil

Add Cancel
Powered By OneLink