A-100472

Joint Services Cabinet (JSC), Mark 3

  • Sealed to outside environment
  • Double wall construction
Product Classification  
Product Type   Power supply enclosure
   
Dimensions  
Depth   600 mm   |   24 in
Height   1420 mm   |   56 in
Width   600 mm   |   24 in
Weight   108 kg   |   238 lb
   
General Specifications  
Access   Front door
Batteries Supported   4
Battery String Current, maximum   33 A-h @ 48 Vdc
Cabinet Type   Integrated cabinet
Color   Gray
Cooling Options   175 mm fan (1)
Door Security   Swing handle with 22mm profile cylinder
Doors, quantity   1
Finish   Powder coated
Includes   -48V DC Power supply unit   |   Batteries   |   Brackets   |   Cooling   |   Installation Kit   |   Power Distribution
Material Type   Galvanized steel
Rack Type   EIA 19 in
Rack Units   18
   
Unit Options  
Color   Gray RAL7035   |   Green RAL6009   |   Others available at additional cost
   
Electrical Specifications  
ac Distribution Type   10-way metal enclosure
dc Distribution Type   8-way dc panel   |   Power supply unit
Generator Connection   No connection
Input Power Supply   50 A
Power Phase   Single
Rectifier Power   3 kW
Rectifiers, quantity   3
Voltage   230 Vac
   
Mechanical Specifications  
Mounting   Plinth   |   Root
   
Environmental Specifications  
Qualification Standards   IEC 60529: 2001   |   IEE Wiring Regulations BS 7671   |   IP55