A-100875

WILLI Combiner Cabinet

  • Sealed to outside environment
  • Double wall construction
Product Classification  
Product Type   Micro cell site enclosure
   
Dimensions  
Depth   480 mm   |   19 in
Height   900 mm   |   35 in
Weight   50 kg   |   110 lb
Width   600 mm   |   24 in
   
General Specifications  
Access   Front door
Batteries Supported   0
Cabinet Type   Combiner cabinet
Color   Gray
Door Security   Swing handle with European profile cylinder
Doors, quantity   1
Finish   Powder coated
Includes   Brackets   |   Installation Kit
Material Type   Stainless steel
Ordering Note   For UK region only
   
Unit Options  
Color   Gray RAL7035
   
Electrical Specifications  
Generator Connection   No connection
Rectifiers, quantity   0
   
Mechanical Specifications  
Mounting   Plinth
   
Environmental Specifications  
Qualification Standards   IEC 60529: 2001   |   IEE Wiring Regulations BS 7671   |   IP55