Product Type
|
Micro cell site enclosure
|
|
Depth
|
400 mm | 16 in
|
Height
|
1542 mm | 61 in
|
Weight
|
185 kg | 408 lb
|
Width
|
1230 mm | 48 in
|
|
Access
|
Front door | Side door
|
Batteries Supported
|
0
|
Cabinet Type
|
Integrated cabinet
|
Color
|
Green
|
Cooling Options
|
175 mm fan (2)
|
Door Security
|
Swing handle with European profile cylinder
|
Doors, quantity
|
3
|
Finish
|
Powder coated
|
Includes
|
-48V DC Power supply unit | Brackets | Cooling | Installation Kit | Power Distribution
|
Material Type
|
Stainless steel
|
Ordering Note
|
For UK region only
|
Rack Type
|
EIA 19 in
|
Rack Units
|
24
|
|
Color
|
Gray RAL7035 | Green RAL6009 | Others available at additional cost
|
|
ac Distribution Type
|
6-way plastic enclosure
|
dc Distribution Type
|
4-way dc panel | Power supply unit
|
Generator Connection
|
No connection
|
Input Power Supply
|
32 A
|
Power Phase
|
Single
|
Rectifier Power
|
2 kW
|
Rectifiers, quantity
|
3
|
Voltage
|
230 Vac
|
|
Mounting
|
Plinth | Root
|
|
Qualification Standards
|
IEC 60529: 2001 | IEE Wiring Regulations BS 7671 | IP55
|