Product Classification  
Product Type   Micro cell site enclosure
   
Dimensions  
Depth   352 mm   |   14 in
Height   1032 mm   |   41 in
Weight   130 kg   |   287 lb
Width   1030 mm   |   41 in
   
General Specifications  
Access   Front door   |   Side door
Batteries Supported   0
Cabinet Type   Integrated cabinet
Color   Green
Cooling Options   175 mm fan (1)
Door Security   Swing handle with 22mm profile cylinder
Doors, quantity   2
Finish   Powder coated
Includes   -48V DC Power supply unit   |   Brackets   |   Cooling   |   Installation Kit   |   Power Distribution
Material Type   Galvanized steel
Ordering Note   For UK region only
Rack Type   EIA 19 in
Rack Units   4
   
Unit Options  
Color   Gray RAL7035   |   Green RAL6009   |   Others available at additional cost
   
Electrical Specifications  
ac Distribution Type   8-way plastic enclosure
dc Distribution Type   Power supply unit
Generator Connection   No connection
Input Power Supply   16-20A
Power Phase   Single
Rectifier Power   800 W
Rectifiers, quantity   2
Voltage   230 Vac
   
Mechanical Specifications  
Mounting   Plinth   |   Root
   
Environmental Specifications  
Qualification Standards   IEC 60529: 2001   |   IEE Wiring Regulations BS 7671   |   IP55