A-100197

Combiner/ Mast head amplifier enclosure for micro cell sites

  • Sealed to outside environment
  • Double wall construction
Product Classification  
Product Type   Micro cell site enclosure
   
Dimensions  
Depth   350 mm   |   14 in
Height   1131 mm   |   45 in
Weight   50 kg   |   110 lb
Width   750 mm   |   30 in
   
General Specifications  
Access   Front door
Batteries Supported   0
Cabinet Type   Combiner cabinet
Door Security   Swing handle with 22mm profile cylinder
Doors, quantity   1
Finish   Powder coated
Includes   Brackets   |   Installation Kit
Material Type   Galvanized steel
Ordering Note   For UK region only
   
Unit Options  
Color   Gray RAL7035   |   Green RAL6009   |   Others available at additional cost
   
Electrical Specifications  
Generator Connection   No connection
Rectifiers, quantity   0
   
Mechanical Specifications  
Mounting   Plinth   |   Root
   
Environmental Specifications  
Qualification Standards   IEC 60529: 2001   |   IEE Wiring Regulations BS 7671   |   IP45