760187989

RBA84-36 GE 8RU 48/24V, HEX / Saft-DAC, Power & Battery Cabinet

  • Sealed to outside environment
  • Double wall construction
Product Classification  
Product Type   Power supply enclosure
   
Dimensions  
Depth   991 mm   |   39 in
Height   2134 mm   |   84 in
Width   914 mm   |   36 in
Weight   363 kg   |   800 lb
Weight, with batteries, typical   1451 kg   |   3200 lb
   
General Specifications  
Access   Front door   |   Rear door
Batteries   Not included
Batteries Supported   180 A-h batteries
Battery String Current, maximum   1260 A-h @ 48 Vdc
Battery Strings, quantity   6 @ -48 Vdc
Cabinet Type   Battery back-up cabinet
Color   Beige
Cooling Options   Heat exchange
Finish   Powder coated
   
Electrical Specifications  
Voltage   24 Vdc   |   48 Vdc
   
Environmental Specifications  
Qualification Standards   OSHA   |   Telcordia GR-487