Product Classification  
Product Series   Q Frame
Product Type   Frame
Regional Availability   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Finish   Powder coated
Material Type   Steel
   
Dimensions  
Depth   608.00 mm   |   23.94 in
Height   2132.00 mm   |   83.94 in
Width   1034.00 mm   |   40.71 in
   
Environmental Specifications  
Environmental Space   Indoor
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity   5%–95%, non-condensing
   
General Specifications  
Color   Black
Growth Configuration   Unloaded
Includes   Cable management
Package Quantity   1
Packaging Type   Crate   |   Pallet
   
Mechanical Specifications  
Access   Front   |   Rear
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink