alert
Obsolete

This product was discontinued on: December 31, 2017

Replaced By:
760231498 | SD-4U-FX
Standard Density 4U fixed Panel, accepts (12) LGX/1000 style footprint modules or panels, providing up to 144 duplex LC ports
For other alternatives, please contact us for more information.

559614-2

Fiber Optic Termination Panel, 3U, 19 in, unloaded, 48-fiber, black

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber patch panel
Regional Availability   Asia   |   Latin America   |   North America
   
Construction Materials  
Finish   Powder coated
Material Type   Aluminum
   
Dimensions  
Height   88.90 mm   |   3.50 in
Width   304.80 mm   |   12.00 in
   
General Specifications  
Rack Units   3.0
Body Style   Symmetrical
Color   Black
Color, front   Black
Growth Configuration   Unloaded
Includes   Mounting hardware
Package Quantity   1
Rack Type   EIA 19 in
Total Ports, quantity   48
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink