FE-14126-E

HELIAX® FiberFeed® Excess Fiber Junction Box kit includes 5' of flexible conduit and a NPT fitting, excess storage capacity of 100 ft

Product Classification  
Portfolio   CommScope®
Brand   FiberFeed®   |   HELIAX®
Product Type   Outdoor junction box
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Material Type   High-impact polycarbonate, UV resistant
   
Dimensions  
Depth   152.40 mm   |   6.00 in
Height   304.80 mm   |   12.00 in
Width   355.60 mm   |   14.00 in
Weight   2.00 kg   |   4.40 lb
   
Environmental Specifications  
Environmental Space   Indoor   |   Outdoor
Operating Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
   
General Specifications  
Color   Gray
Includes   Mounting kit
   
Mechanical Specifications  
Mount Type   Pipe, 76.2 mm (3 in) OD   |   Wall
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink