A-100880

Meter Cabinet with Backboard Only

  • Sealed to outside environment
  • Double wall construction
Product Classification  
Product Type   Power supply enclosure
   
Dimensions  
Depth   254 mm   |   10 in
Depth, without door   254 mm   |   10 in
Height   1015 mm   |   40 in
Width   655 mm   |   26 in
Weight   36 kg   |   79 lb
   
General Specifications  
Access   Front door
Accessories   Cable plate   |   In-ground root   |   Plinth
Batteries Supported   0
Batteries Supported, with optional battery pedestal   0
Cabinet Type   Meter cabinet
Color   Green
Door Security   7 mm triangle lock
Finish   Powder coated
Internal Mounting Surface   12 mm plywood backboard
Material Type   Galvanized steel
   
Unit Options  
Color   Gray RAL7035   |   Green RAL6009   |   Others available at additional cost
   
Electrical Specifications  
ac Feeds, Outgoing, quantity   0
Generator Connection   No connection