A-100454

Single Phase Meter Pillar Cabinet

  • Sealed to outside environment
  • Double wall construction
Product Classification  
Product Type   Power supply enclosure
   
Dimensions  
Depth   182 mm   |   7 in
Depth, without door   182 mm   |   7 in
Height   872 mm   |   34 in
Width   379 mm   |   15 in
Weight   20 kg   |   44 lb
   
General Specifications  
Access   Front door
Accessories   Cable plate   |   In-ground root
Batteries Supported   0
Batteries Supported, with optional battery pedestal   0
Cabinet Type   Meter cabinet
Color   Gray
Door Security   7 mm triangle lock
Finish   Powder coated
Internal Mounting Surface   12 mm plywood backboard
Material Type   Galvanized steel
   
Unit Options  
Color   Gray RAL7035   |   Green RAL6009   |   Others available at additional cost
   
Electrical Specifications  
ac Distribution Type   6-way metal enclosure
ac Feeds, Outgoing, quantity   4
Generator Connection   No connection
Power Phase   Single
Voltage   230 Vac