FE-12104-T-R4

HELIAX® FiberFeed® Fiber and Power Junction Box for 1 Hybrid Trunk / 4 Hybrid Jumper Cables, Blue and Grey Terminal Blocks

Product Classification  
Portfolio   CommScope®
Brand   FiberFeed®   |   HELIAX®
Product Type   Outdoor junction box
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Material Type   High-impact polycarbonate, UV resistant
   
Dimensions  
Depth   101.60 mm   |   4.00 in
Height   317.50 mm   |   12.50 in
Width   266.70 mm   |   10.50 in
Weight   1.58 kg   |   3.48 lb
   
Environmental Specifications  
Environmental Space   Indoor   |   Outdoor
Operating Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
Qualification Standards   IEC 60529:2001, IP67
   
General Specifications  
Application   Used as a fiber/power junction box
Color   Gray
Includes   Mounting kit
   
Mechanical Specifications  
Cable Entry Fiber Gland Size, maximum   25.0 mm   |   1.0 in
Cable Entry Fiber Gland Size, minimum   18.0 mm   |   0.7 in
Cable Entry Jumper Gland Size, maximum   18.0 mm   |   0.7 in
Cable Entry Jumper Gland Size, minimum   13.0 mm   |   0.5 in
Cable Entry, quantity, maximum, bottom   5
Mount Type   Pipe, 44–114 mm (1.75–4.5 in) OD   |   Wall
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink