Portfolio
|
CommScope®
|
Brand
|
FiberFeed® | HELIAX®
|
Product Type
|
Outdoor junction box
|
Regional Availability
|
Asia | Australia/New Zealand | EMEA | Latin America | North America
|
|
Material Type
|
High-impact polycarbonate, UV resistant
|
|
Depth
|
203.20 mm | 8.00 in
|
Height
|
406.40 mm | 16.00 in
|
Width
|
355.60 mm | 14.00 in
|
Weight
|
6.90 kg | 15.21 lb
|
|
Environmental Space
|
Indoor | Outdoor
|
Operating Temperature
|
-40 °C to +75 °C (-40 °F to +167 °F)
|
Qualification Standards
|
IEC 60529:2001, IP66 | IEC 60529:2001, IP67 | UL 508
|
|
Application
|
Used as a fiber/power junction box
|
Color
|
Light gray
|
Includes
|
Mounting kit
|
|
Cable Entry Alarm/Ground Gland Size, maximum
|
10.0 mm | 0.4 in
|
Cable Entry Alarm/Ground Gland Size, minimum
|
5.0 mm | 0.2 in
|
Cable Entry Fiber Gland Size, maximum
|
44.0 mm | 1.7 in
|
Cable Entry Fiber Gland Size, minimum
|
29.0 mm | 1.1 in
|
Cable Entry Jumper Gland Size, maximum
|
18.0 mm | 0.7 in
|
Cable Entry Jumper Gland Size, minimum
|
13.0 mm | 0.5 in
|
Cable Entry Power Gland Size, maximum
|
32.0 mm | 1.3 in
|
Cable Entry Power Gland Size, minimum
|
22.0 mm | 0.9 in
|
Cable Entry, quantity, maximum, bottom
|
10
|
Conduit Fitting Size
|
38.1 mm | 1.5 in
|
Mount Type
|
Pipe, 44–114 mm (1.75–4.5 in) OD | Wall
|