760133546

RBA84-36 24V-Primary / 48V-Secondary Power & Battery Cabinet

  • Sealed to outside environment
  • Double wall construction
Product Classification  
Product Type   Power supply enclosure
   
Dimensions  
Depth   991 mm   |   39 in
Height   2134 mm   |   84 in
Width   914 mm   |   36 in
Weight   372 kg   |   820 lb
Weight, with batteries, typical   1996 kg   |   4400 lb
   
General Specifications  
Access   Front door   |   Rear door
Batteries   Not included
Batteries Supported   180 A-h batteries
Battery String Current, maximum   4320 A-h @ 24 Vdc
Cabinet Type   Battery back-up cabinet
Color   Beige
Cooling Options   Heat exchange
Finish   Powder coated
   
Electrical Specifications  
Voltage   24 Vdc   |   48 Vdc
   
Environmental Specifications  
Qualification Standards   OSHA   |   Telcordia GR-487