Electrical Specifications
Frequency Band, MHz617–698698–8941695–18801850–19901920–22002300–25002500–2690
Gain, dBi14.014.717.217.918.318.418.4
Beamwidth, Horizontal, degrees68596462615654
Beamwidth, Vertical, degrees14.612.45.65.35.04.44.2
Beam Tilt, degrees2–142–142–122–122–122–122–12
USLS (First Lobe), dB17162020201921
Front-to-Back Ratio at 180°, dB29293434343027
Isolation, Cross Polarization, dB25252525252525
Isolation, Inter-band, dB25252525252525
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-153-153-153-153-153-153
Input Power per Port at 50°C, maximum, watts250250200200200200200
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz617–698698–8941695–18801850–19901920–22002300–25002500–2690
Gain by all Beam Tilts, average, dBi13.414.216.517.417.818.018.0
Gain by all Beam Tilts Tolerance, dB±0.6±0.6±1±0.5±0.5±0.5±0.6
Gain by Beam Tilt, average, dBi
2 ° | 13.6
 8 ° | 13.4
 14 ° | 13.3
2 ° | 14.5
 8 ° | 14.3
 14 ° | 13.7
2 ° | 16.2
 7 ° | 16.6
 12 ° | 16.5
2 ° | 17.1
 7 ° | 17.5
 12 ° | 17.5
2 ° | 17.4
 7 ° | 17.9
 12 ° | 17.8
2 ° | 17.7
 7 ° | 18.2
 12 ° | 18.0
2 ° | 17.5
 7 ° | 18.1
 12 ° | 18.1
Beamwidth, Horizontal Tolerance, degrees±6.5±6.6±6.6±5.5±5.4±7.1±6.3
Beamwidth, Vertical Tolerance, degrees±0.9±1.4±0.3±0.3±0.4±0.2±0.2
USLS, beampeak to 20° above beampeak, dB 18161518171616
Front-to-Back Total Power at 180° ± 30°, dB 21202729282422
CPR at Boresight, dB 18172020201517
CPR at Sector, dB 128108855
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2690 MHz   |   617 – 894 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
Total Input Power, maximum   900 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   12
RF Connector Quantity, low band   4
RF Connector Quantity, high band   8
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   685.0 N @ 150 km/h   |   154.0 lbf @ 150 km/h
Wind Loading, lateral   232.0 N @ 150 km/h   |   52.2 lbf @ 150 km/h
Wind Loading, maximum   889.0 N @ 150 km/h   |   199.9 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1828.0 mm   |   72.0 in
Width   498.0 mm   |   19.6 in
Depth   197.0 mm   |   7.8 in
Net Weight, without mounting kit   37.7 kg   |   83.1 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (4)   |   Low band (2)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Hardware   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   2010.0 mm   |   79.1 in
Width   608.0 mm   |   23.9 in
Depth   352.0 mm   |   13.9 in
Shipping Weight   50.0 kg   |   110.2 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel
Powered By OneLink